IESNA:LM-63-2002
[TEST]P947650
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14657
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2942.3 2943.8 2937.6 2924.4 2847.7 2767.8 2754.6 2818.2 2965.5 3161.7
3398.9 3671.8 3959.4 4169.5 4330.8 4490.5 4636.3 4723.9 4754.1 4721.6
4557.2 4261.8 3884.2 3285.7 2412.7 1404.8 1090.8 997.8 886.9 722.6
555.1 431.1 323.3 202.4 115.5 46.5 0
2942.3 2929.8 2923.6 2915.1 2840.7 2759.3 2747.7 2805 2946.9 3149.3
3380.3 3643.9 3931.5 4148.6 4303.7 4466.5 4610.7 4703.7 4747.1 4708.4
4531.6 4242.4 3858.7 3234.5 2336.7 1360.6 1078.4 988.5 876.1 710.2
548.1 425.6 307.8 194.6 112.4 45 0
2942.3 2938.4 2935.3 2926.7 2867.8 2789.5 2764.7 2812 2936.1 3126
3350.8 3603.6 3888.9 4140.1 4313.8 4475 4644.8 4760.3 4832.4 4826.2
4706.8 4441.7 4078.1 3512.1 2677.1 1583.2 1097.8 997 904 775.3
625.7 465.2 344.2 224.8 122.5 55.8 0
2942.3 2935.3 2931.4 2938.4 2898.1 2830.6 2800.4 2824.4 2911.2 3063.2
3265.6 3491.2 3752.4 4034.6 4260.3 4439.4 4611.5 4761.1 4850.3 4892.1
4845.6 4682.8 4392.8 3884.2 3118.2 1994.8 1129.6 937.3 852.8 752
645 535.7 414.8 276.8 158.2 70.6 0
2942.3 2939.2 2941.5 2957 2949.2 2913.6 2869.4 2864.7 2904.3 2995
3134.5 3314.4 3529.9 3778 4048.6 4299 4493.6 4662.6 4812.3 4922.4
4953.4 4885.1 4715.4 4438.6 3897.4 2937.6 1635.1 829.6 652.8 549.7
448.1 361.3 281.4 198.5 107.8 39.5 0
2942.3 2943.8 2952.3 2973.3 2993.4 2993.4 2972.5 2953.1 2956.2 2994.2
3069.4 3187.2 3346.2 3533.8 3743.9 4010.6 4294.4 4533.9 4672.7 4737.8
4780.5 4801.4 4794.4 4785.9 4703 4214.5 3155.5 1757.6 799.3 513.2
403.9 313.2 228.7 157.4 90.7 33.3 0
2942.3 2945.4 2961.6 2986.4 3022.1 3053.9 3075.6 3092.7 3091.1 3120.6
3170.2 3246.2 3351.6 3472.6 3620.6 3801.3 4006.7 4232.3 4435.5 4603.7
4773.5 4964.2 5155 5353.4 5599.2 5737.2 5311.6 4202.1 2715.1 1363.7
654.4 402.4 272.9 177.5 101.6 35.7 0
2942.3 2947.7 2970.2 3005.8 3044.6 3083.4 3129.9 3182.6 3246.2 3327.6
3431.5 3550.9 3679.6 3822.2 3992 4199.8 4434.7 4693.7 4975.9 5281.3
5634.1 6019.4 6450.5 6879.2 7359.9 7918.9 8463.9 8601.9 8101.1 6911
5137.1 3258.6 1900.3 1049.8 463.6 111.6 0
2942.3 2955.4 2982.6 3023.7 3064 3100.4 3144.6 3205.1 3275.6 3382.6
3523.7 3685.8 3878 4115.3 4403.7 4761.1 5175.1 5654.2 6170.6 6697.8
7297.1 7866.2 8537.6 9219.8 10038.5 10843.3 11866.7 12963 13835.2 13743.7
12094.6 9114.4 5761.2 2308.8 421.8 93 0
2942.3 2954.7 2988 3026.8 3067.1 3110.5 3156.2 3217.5 3291.1 3397.4
3527.6 3684.2 3869.5 4107.5 4402.9 4778.2 5207.7 5727.1 6300.8 6888.5
7505.7 8136 8811.3 9547.8 10333.9 11153.4 12083.8 13094.8 14082.5 14256.9
12611.8 9205.1 5222.4 1359.9 290 86.1 0
2942.3 2953.9 2980.2 3032.2 3074.8 3122.1 3160.9 3217.5 3295 3388
3500.5 3628.4 3774.1 3974.2 4237 4554.9 4939.4 5412.4 5951.2 6538.9
7129.6 7735.1 8360.8 9028.3 9757.1 10473.5 11220.1 11873.7 12370.6 12014.8
10354.9 7135.8 3105.8 599.3 180.6 59.7 0
2942.3 2950.8 2986.4 3031.4 3072.5 3113.6 3152.4 3197.3 3260.1 3327.6
3407.4 3485 3562.5 3667.2 3820.7 4023.8 4268 4596 4982.1 5419.3
5895.4 6387.7 6871.5 7363 7873.9 8352.3 8832.2 9267.1 9359.4 8548.4
6893.2 4736.3 2021.2 402.4 120.9 33.3 0
2942.3 2950.8 2980.2 3014.4 3048.5 3069.4 3090.3 3108.2 3124.4 3143.8
3150 3129.1 3089.6 3047.7 3018.2 3016.7 3058.5 3177.9 3371.8 3616
3905.2 4223.8 4544.8 4864.2 5174.3 5432.5 5586 5672.1 5453.4 4587.4
3364 2080.1 829.6 235.7 86.8 21.7 0
2942.3 2939.9 2946.9 2957 2950.8 2909.7 2846.1 2750.8 2625.2 2459.2
2251.5 2009.6 1769.2 1568.4 1408.7 1276.9 1175.4 1110.2 1076.9 1069.1
1090.1 1131.9 1172.2 1211.8 1230.4 1200.2 1107.1 959 732.7 520.2
378.3 274.5 200 140.3 84.5 22.5 0
2942.3 2922.9 2898.8 2851.5 2766.3 2624.4 2434.4 2193.3 1923.5 1678.5
1477.7 1303.3 1142 1022.6 957.5 927.3 906.3 880.7 853.6 828
797.8 756.7 708.6 666 624.9 583.8 543.5 500.1 448.9 390.7
331.1 272.9 210.9 145 79.1 17.8 0
2942.3 2903.5 2832.9 2713.5 2527.5 2263.1 1973.1 1697.1 1494 1321.1
1173.8 1090.8 1042.8 1000.9 957.5 921.1 901.7 894.7 881.5 852.1
809.4 766.8 723.4 681.5 635.7 590.8 545 496.2 448.9 397
341.9 280.7 210.9 136.5 69.8 14.7 0
2942.3 2891.1 2772.5 2577.9 2292.6 1944.4 1649.8 1445.9 1283.1 1181.6
1133.5 1089.3 1042.8 993.2 947.4 919.5 911 906.3 895.5 860.6
779.9 734.2 693.1 653.6 617.1 583 541.2 494.6 445 389.2
328.7 263.6 195.4 131.8 70.6 19.4 0
2942.3 2870.9 2705.8 2436.8 2067.7 1704.9 1473.1 1301.7 1208.7 1168.4
1118 1069.1 1035.8 1000.1 951.3 920.3 906.3 887.7 805.5 770.6
759 754.4 741.2 720.3 688.5 646.6 587.7 532.6 472.2 411.7
349.7 287.6 223.3 158.2 93 31.8 0
2942.3 2865.5 2663.9 2329.8 1910.3 1582.4 1375.4 1242.8 1203.3 1157.5
1101.7 1063.7 1039.7 1007.9 949.7 910.2 879.2 793.9 764.4 752
742 739.6 730.3 705.5 662.9 612.5 558.2 499.3 438 383
329.5 276.8 226.4 175.2 176 133.4 0
2942.3 2844.6 2605 2227.4 1790.9 1508.7 1316.5 1231.2 1202.5 1150.5
1097 1062.9 1042.8 1011 942.8 883.1 804.8 743.5 724.1 706.3
694.7 687.7 655.9 620.2 579.9 539.6 492.3 446.6 396.2 345
296.9 247.3 200.8 241.9 217.1 72.9 0
2942.3 2838.4 2584.1 2191 1742.1 1449.8 1277.7 1226.5 1200.2 1149.8
1097 1065.3 1050.5 1021.1 938.1 850.5 748.2 705.5 678.4 656.7
645.8 621.8 581.5 544.3 506.3 463.6 426.4 389.2 349.7 314
296.2 234.1 194.6 269 124 31 0
2942.3 2848.4 2599.6 2195.6 1752.9 1469.2 1284.7 1229.6 1207.9 1158.3
1101.7 1071.5 1056 1029.6 949 851.3 746.6 704 675.3 652.8
640.4 617.1 577.6 542.7 503.9 462.9 421.8 384.5 348.1 304.7
266.7 219.4 194.6 269.8 107 26.4 0
